Light-Duty Pneumatic Clamping
Select pneumatic clamp arm.

036-630-02

Visit Product Series:
CAD

Product Details Unit View:
Arm Length (in) 3.63
Weight (lb) 0.21
Arm Length (mm) 92.1
Weight (kg) 0.1
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Arm (Arm) Single
Product Type standard pneumatic clamp accessories
Product Series swing clamp accessories
Used With Model/Series 035-132|035-232|035-140|035-240
Accessory Type Clamping Arm
Back to Top