Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
039-104-000DE
039-104-000DE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Output Pressure (PSI)
3840.0
Weight (lb)
23.0
Usable Oil Capacity (in3)
4.0
Output Pressure (bar)
265.0
Usable Oil Capacity (cm3)
66.0
Weight (kg)
10.45
Product Series
039
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
PublishedDate
1674164215000
Product Type
Power Booster
Back to Top