Grippers
The 2P Series includes robust, powerful, and precise multi-purpose grippers.

11002P-P-C

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 456
Weight (lb) 4.5
Maximum Finger Length (in) 4.13
Cylinder Bore (in) 2.99
Stroke (in) 1.18
Pressure Range (psi) 30 - 100 psi
Grip Force (N) 2030
Maximum Finger Length (mm) 105
Stroke (mm) 30
Weight (kg) 2.04
Imperial or Metric Product Imperial
Cylinder Bore (mm) 76
Product Series 2P
Number of Jaws 2
Temp Range Standard -35° to 80°C (-30° to 180°F)
Special Feature Precision
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.1
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Optional Sensor Yes
Product Function Gripping
Back to Top