Indexers
Destaco’s RD Series of roller dial index drives are designed with a robust, flexible design with superior load capabilities.

1301RD12H64-330

Visit Product Series:
CAD
Product Details Unit View:
center_thru_hole_diameter_in_english 4.75
Height To Mounting Surface (in) 14
output_overturning_moment_capacity_inlb_english 109000
Center Thru Hole Diameter (in) 4.75
Maximum Torque (in-lb) 40293
Mounting Surface Diameter (in) 13.75
Center Distance (in) 10.5
Internal Inertia (lb-in²) 3296
b10_torque_capacity_inlb_english 34920
output_radial_capactiry_lb_english 15800
mounting_surface_diameter_in_english 13.75
B10 Torque Capacity (in-lb) 34920
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000) 1135
output_thrust_axial_capacity_lb_english 10800
center_distance_in_english 10.5
Internal Inertia (lb-in²) 3296
maximum_torque_inlb_english 40293
Output Radial Capacity (lb) 15800
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000) 3989
height_t0_mounting_surface_in_english 14
Output Thrust/Axial Capacity (lb) 10800
Output Overturning Moment Capacity (in-lb) 109000
center_thru_hole_diameter_mm_metric 120.7
Maximum Torque (Nm) 4553
Center Thru Hole Diameter (mm) 120.7
output_overturning_moment_capacity_nm_metric 31.899
B10 Torque Capacity (Nm) 3946
Output Overturning Moment Capacity (Nm) 31.899
Internal Inertia (kgm²) 0.965
output_thrust_axial_capacity_n_metric 48060
Output Thrust/Axial Capacity (N) 48060
Center Distance (mm) 266.7
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 ) 1.167
Maximum Torque (Nm) 4553
Mounting Surface Diameter (mm) 349.3
Imperial or Metric Product Imperial
Output Radial Capacity (N) 70310
Internal Inertia (kgm²) 0.965
center_distance_mm_metric 266.7
height_t0_mounting_surface_mm_metric 355.6
Height To Mounting Surface (mm) 355.6
mounting_surface_diameter_mm_metric 349.25
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 ) 0.332
b10_torque_capacity_nm_metric 3946
output_radial_capactiry_n_metric 70310
Family RD
Output Flange
Base Model 1301RD12H64-330
DistributorGroup Camco Indexers & Conveyors
Product Series 1301RD
Accuracy (arcsec) ±39
Product Function Rotary Positioning
Index Period (deg) 330
Series 1301RD
Motion ms
Stops 12
Repeatability (arcsec) ±10
Smart Number Motion Spec F
Product Type Flange Output
Back to Top