Grippers
The 2P Series includes robust, powerful, and precise multi-purpose grippers.

14002P-P-C

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 9.26
Pressure Range (psi) 30 - 100 psi
Grip Force (lbf) 906
Cylinder Bore (in) 4.13
Stroke (in) 1.57
Maximum Finger Length (in) 4.33
Maximum Finger Length (mm) 110
Imperial or Metric Product Imperial
Weight (kg) 4.2
Grip Force (N) 4031
Stroke (mm) 40
Cylinder Bore (mm) 105
Number of Jaws 2
Product Function Gripping
283-HTS_TARIFF_CODE 84798997
Product Type 2 Jaw Parallel
Special Feature Precision
Optional Sensor Yes
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Product Series 2P
Actuation (Open/Closed) (Sec) 0.16
Back to Top