Grippers
The 2P Series includes robust, powerful, and precise multi-purpose grippers.

14002P-P

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 4.13
Stroke (in) 1.02
Grip Force (lbf) 1400
Maximum Finger Length (in) 4.33
Weight (lb) 9.26
Pressure Range (psi) 30 - 100 psi
Maximum Finger Length (mm) 110
Imperial or Metric Product Imperial
Weight (kg) 4.2
Cylinder Bore (mm) 105
Stroke (mm) 26
Grip Force (N) 6232
Number of Jaws 2
Product Function Gripping
283-HTS_TARIFF_CODE 84799080
Product Type 2 Jaw Parallel
Optional Sensor Yes
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature Precision
Product Series 2P
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.16
DistributorGroup Robohand Gripping Solutions
Back to Top