Grippers
Destaco’s 3P Series are designed for hydraulic powered gripping applications, confined spaces in harsh environment applications, and welding applications with protective boot option.

14003P-P-C

Visit Product Series:
CAD
Product Details Unit View:
Stroke per Jaw (in) 0.51
Weight (lb) 10.36
Cylinder Bore (in) 4.13
Pressure Range (psi) 30 - 100
Maximum Finger Length (in) 4.33
Stroke (in) 1.57
Grip Force (lbf) 906
Cylinder Bore (mm) 105
Weight (kg) 4.7
Stroke per Jaw (mm) 13
Stroke (mm) 40
Grip Force (N) 4031
Maximum Finger Length (mm) 110
Imperial or Metric Product Imperial
Special Feature Precision
Product Series 3P
DistributorGroup Robohand Gripping Solutions
Product Type 3 Jaw Parallel
Number of Jaws 3
Spring Assist Optional
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.16
Jaw Operation Synchronous
Temp Range Viton -30° to 150°C (-20° to 300°F)
283-HTS_TARIFF_CODE 84798997
Optional Sensor Yes
Back to Top