Grippers
Destaco’s 3P Series are designed for hydraulic powered gripping applications, confined spaces in harsh environment applications, and welding applications with protective boot option.

14003P-P

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 4.33
Weight (lb) 10.36
Cylinder Bore (in) 4.13
Stroke (in) 1.02
Grip Force (lbf) 1366
Pressure Range (psi) 30 - 100
Stroke per Jaw (in) 0.51
Stroke per Jaw (mm) 13
Cylinder Bore (mm) 105
Maximum Finger Length (mm) 110
Weight (kg) 4.7
Grip Force (N) 6077
Imperial or Metric Product Imperial
Stroke (mm) 26
Number of Jaws 3
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.16
Product Function Gripping
Product Type 3 Jaw Parallel
Optional Sensor Yes
Temp Range Viton -30° to 150°C (-20° to 300°F)
Jaw Operation Synchronous
Spring Assist Optional
Special Feature Precision
Product Series 3P
Back to Top