Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
16502P-P-C
16502P-P-C
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Finger Length (in)
4.53
Cylinder Bore (in)
4.72
Weight (lb)
19.26
Pressure Range (psi)
30 - 100 psi
Stroke (in)
1.97
Grip Force (lbf)
1546
Imperial or Metric Product
Imperial
Cylinder Bore (mm)
120
Grip Force (N)
6878
Maximum Finger Length (mm)
115
Weight (kg)
8.74
Stroke (mm)
50
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Series
2P
Actuation (Open/Closed) (Sec)
0.29
Product Type
2 Jaw Parallel
Optional Sensor
Yes
Product Function
Gripping
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Special Feature
Precision
Number of Jaws
2
DistributorGroup
Robohand Gripping Solutions
Back to Top