Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
202-TU
202-TU
Vertical Handle Hold Down Clamp
Supplied with neoprene spindle.
Low profile T-handle
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
200
Height Under Clamp Arm (in)
0.94
Weight (lb)
0.37
Clamp Arm Length (in)
1.73
Clamp Arm Length (mm)
43.9
Height Under Clamp Arm (mm)
23.9
Weight (kg)
0.17
Maxmum Holding Capacity (N)
890
Toggle Lock Plus
No
Service Environment
Normal
Handle
T-Handle
Product Type
Standard
Flanged Washers
215105
Clamp Arm Style
U-Bar
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Food Processing
Fair/Medium
Spindle Assembly
202208-M
Application - Assembly
Excellent/High
Product Function
Clamping
Application - Wood-Working
Excellent/High
Application - Machining
Not Recommended
PublishedDate
1725394175000
Base Mounting Style
Straight
Application - Closures
Excellent/High
Standard Material
Steel
Accomodates Workpiece Variation
No
Clamp Bar Opening (+10°) (degrees)
105
Application - Welding
Poor/Low
Handle Opening (+10°)
65
Application - Checking Fixtures
Excellent/High
Product Series
202
Product Accessories
202208-M
SPINDLE M6X35 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202305
SAFETY GRIP FOR MODEL 202
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top