Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

205203-M

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 1.93
Cap Width (in) 0.39
Cap Width (mm) 10
Length (mm) 49
Thread (mm) M6
Product Type Clamp Accessories
Product Series Clamp acessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Hex-Head Spindle
Product Function Clamping
Used With Model/Series 6015-M|6015-MR|95030|602-MM|425|435
Back to Top