Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
207-TU
207-TU
Vertical Handle Hold Down Clamp
Supplied with neoprene spindle.
Low profile T-handle
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
375
Weight (lb)
0.73
Height Under Clamp Arm (in)
1.25
Clamp Arm Length (in)
2.14
Maxmum Holding Capacity (N)
1670
Clamp Arm Length (mm)
54.4
Height Under Clamp Arm (mm)
31.8
Weight (kg)
0.33
Product Function
Clamping
Application - Closures
Excellent/High
Application - Welding
Poor/Low
Application - Checking Fixtures
Excellent/High
Application - Machining
Poor/Low
Application - Wood-Working
Excellent/High
Handle Opening (+10°)
57
Toggle Lock Plus
No
Standard Material
Steel
Application - Food Processing
Fair/Medium
Application - Assembly
Excellent/High
Flanged Washers
507107
Base Mounting Style
Straight
Product Series
207
Handle
T-Handle
Service Environment
Normal
PublishedDate
1725461804000
Product Type
Standard
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
U-Bar
Accomodates Workpiece Variation
No
Clamp Bar Opening (+10°) (degrees)
99
Product Accessories
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top