Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

207203-M

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 2.97
Cap Width (in) 0.51
Cap Width (mm) 13
Thread (mm) M8
Length (mm) 75.5
Product Series Clamp acessories
Used With Model/Series 603-M|603-MR|605-M|606-M|607-M|607-SQM|95040|6004-MM|6004-MMR
Accessory Type Hex-Head Spindle
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Type Clamp Accessories
Back to Top