Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

207203

Visit Product Series:
CAD

Product Details Unit View:
Thread (in) 5/16-18
Cap Width (in) 0.5
Length (in) 2.72
Length (mm) 69.1
Cap Width (mm) 12.7
Product Function Clamping
Accessory Type Hex-Head Spindle
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 603|603-R|605|606|607|607-SQ|609|609-B|615|604|6004|6004-R
Product Type Clamp Accessories
Product Series Clamp acessories
Back to Top