Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

207943

Visit Product Series:
CAD
Product Details Unit View:
Thread (in) 5/16-18
For Spindle Diameter (in) 5/16-18
Length (in) 2.72
Cap Width (in) 0.5
Cap Width (mm) 127
Length (mm) 69
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Accessory Type Hex-Head Stainless Steel Spindle
Used With Model/Series 603-SS|604-MM
Product Series Clamp acessories
Product Type Clamp Accessories
Back to Top