Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

210203-M

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 3.03
Cap Width (in) 0.67
Cap Width (mm) 17
Length (mm) 77
Thread (mm) M10
Accessory Type Hex-Head Spindle
Used With Model/Series 608-M|610-M|620-M|630-M|630-MR|624-MM
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Series Clamp acessories
Product Type Clamp Accessories
Back to Top