Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
210206
210206
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cap Width (in)
0.63
Thread (in)
3/8-16
Length (in)
3.38
Length (mm)
85.9
Cap Width (mm)
16.0
Imperial or Metric Product
Imperial
PublishedDate
1692792986000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Clamp Accessories
Used With Model/Series
462
Product Function
Clamping
Product Series
Clamp acessories
Accessory Type
Swivel Foot Spindle
Back to Top