Manual Clamping
Low profile, stainless steel horizontal hold down clamp with U-bar and flanged base.

215-USS

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 2.25
Maximum Holding Capacity (lbf) 250
Height Under Clamp Arm (in) 1
Weight (lb) 0.33
Clamp Arm Length (mm) 57.2
Height Under Clamp Arm (mm) 25.4
Maxmum Holding Capacity (N) 1110
Weight (kg) 0.15
Base Mounting Style Flange
Spindle Assembly 202943
Clamp Arm Style U-Bar
Product Function Clamping
Service Environment Normal
Application - Closures Excellent/High
Duty Cycle 2
Application - Wood-Working Excellent/High
Application - Machining Poor/Low
Toggle Lock Plus No
Application - Assembly Excellent/High
Flanged Washers 215105
Product Series 215
Clamp Bar Opening (+10°) (degrees) 87
Accomodates Workpiece Variation No
Application - Food Processing Fair/Medium
Product Type Standard
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding Fair/Medium
Application - Checking Fixtures Excellent/High
Handle Horizonal
Product Type Horizontal Hold-Down Clamps
Handle Opening (+10°) 78
Standard Material Stainless Steel
Product Accessories
205943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top