Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

237943-M

Visit Product Series:
CAD
Product Details Unit View:
Cap Width (in) 0.56
Length (in) 2.75
For Spindle Diameter (mm) M10
Thread (mm) M10
Cap Width (mm) 14.2
Length (mm) 69.9
Product Series Clamp acessories
Product Function Clamping
Product Type Clamp Accessories
Used With Model/Series 210-USS|210-S|237-USS|235-USS|309-USS
Accessory Type Hex-Head Stainless Steel Spindle
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top