Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

240203-M

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 4.21
Cap Width (in) 0.67
Length (mm) 107
Thread (mm) M10
Cap Width (mm) 17
Product Series Clamp acessories
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 267-U|486
Product Function Clamping
Accessory Type Hex-Head Spindle
Back to Top