Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
301-SS
301-SS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Drawing Movement without Thumb Control (in)
3.97
Weight (lb)
0.71
Maximum Holding Capacity (lbf)
450.0
Drawing Movement without Thumb Control (mm)
101.6
Drawing Movement without Thumb Control (mm)
101.6
Maxmum Holding Capacity (N)
2000.0
Weight (kg)
0.32
Product Series
301/311
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Pull-Action Latch Clamps
Latch Plate Supplied?
No
Toggle Lock Plus
No
Hook Type
U-Hook (Horizontal)
PublishedDate
1675356009000
Standard Material
Stainless Steel
Latch Plate
None
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
29:1
Base Mounting Style
Flange
Product Function
Clamping
Product Type
Standard
Back to Top