Max Hook Adjustment (in)
0.39
Maximum Holding Capacity (lbf)
200
Drawing Movement without Thumb Control (in)
0.50
Weight (lb)
0.65
Hook Adjustment (in)
0.39
Maxmum Holding Capacity (N)
900
Weight (kg)
0.3
Drawing Movement without Thumb Control (mm)
12.7
Hook Adjustable Range (mm)
10
Hook Adjustment (mm)
10
Maxmum Holding Capacity (N)
900
Drawing Movement without Thumb Control (mm)
12.7
Product Series
3031/3051
Product Type
Pull-Action Latch Clamps
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Replacement Hook Assembly
3031808
Product Type
Controlled
Base Mounting Style
Flange
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
12:1
Hook Adjustable Range
10
Hook Type
J-Hook
Toggle Lock Plus
Yes