Max Hook Adjustment (in)
0.39
Maximum Holding Capacity (lbf)
200
Hook Adjustment (in)
0.39
Weight (lb)
0.65
Drawing Movement without Thumb Control (in)
0.50
Maxmum Holding Capacity (N)
900
Hook Adjustment (mm)
10
Weight (kg)
0.3
Maxmum Holding Capacity (N)
900
Hook Adjustable Range (mm)
10
Drawing Movement without Thumb Control (mm)
12.7
Drawing Movement without Thumb Control (mm)
12.7
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Flange
Standard Material
Stainless Steel