Manual Clamping
3051-SS - Controlled Latch Clamp

3051-SS

Visit Product Series:
CAD

Product Details Unit View:
Max Hook Adjustment (in) 0.55
Hook Adjustment (in) 0.55
Weight (lb) 1.1
Drawing Movement without Thumb Control (in) 0.75
Maximum Holding Capacity (lbf) 1500
Hook Adjustable Range (mm) 14
Hook Adjustment (mm) 14
Drawing Movement without Thumb Control (mm) 19.1
Weight (kg) 0.5
Maxmum Holding Capacity (N) 6700
Drawing Movement without Thumb Control (mm) 19.1
Toggle Lock Plus No
Replacement Hook Assembly 3051808
Product Function Clamping
Standard Material Stainless Steel
Hook Adjustable Range 14
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 12:1
Base Mounting Style Flange
Product Type Pull-Action Latch Clamps
Product Series 3031/3051
Hook Type J-Hook
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Controlled
Back to Top