Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Indexers
DESTACO - Workholding Equipment & Automation Tooling Solutions
32D
32D
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Use with Dial Thickness (in)
1.0
Internal Inertia (lb-in²)
2910.0
Internal Inertia (lb-in²)
2910.0
Torque Setting (in-lbs)
8500|13000|20000|31000
Use with Dial Thickness (mm)
25.4
Internal Inertia (kgm²)
0.852
Internal Inertia (kgm²)
0.852
Detector Plate
1|2
DistributorGroup
Camco Indexers & Conveyors
Product Series
D-Type
PublishedDate
1674764325000
Family
Overload Clutch
Product Function
Rotary Positioning
Product Type
Flange Output
Associated Index Drive
1305RDM
Output
Flange
Back to Top