Manual Clamping
Destaco’s 351 Series pull action latch clamps are equipped with patented thumb control lever for one handed operation, threaded J-hook, and pull bar for easy adjustment.

351-BSS

Visit Product Series:
CAD

Product Details Unit View:
Drawing Movement without Thumb Control (in) 4.17
Maximum Holding Capacity (lbf) 375
Weight (lb) 0.62
Max Hook Adjustment (in) 0.43
Drawing Movement with Thumb Control 2.75
Drawing Movement with Thumb Control (in) 69.8
Hook Adjustable Range (mm) 12.4
Drawing Movement without Thumb Control (mm) 101.6
Maxmum Holding Capacity (N) 1670
Drawing Movement without Thumb Control (mm) 101.6
Weight (kg) 0.28
Product Function Clamping
Toggle Lock Plus No
Standard Material Stainless Steel
Hook Type J-Hook
Product Type Pull-Action Latch Clamps
Hook Adjustable Range 12.4
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Replacement Hook Assembly 351915
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 21:1
Product Type Standard
Product Series 330/351/371/381
Base Mounting Style Narrow Flange
Back to Top