Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
353-65
353-65
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max Jaw Opening (in)
2.57
Maximum Holding Capacity (lbf)
2100
Drawing Movement without Thumb Control (in)
0.47
Weight (lb)
2.29
Max Jaw Opening (mm)
65.3
Drawing Movement without Thumb Control (mm)
12
Maxmum Holding Capacity (N)
9350
Weight (kg)
1.04
Drawing Movement without Thumb Control (mm)
12
Hook Type
Parting Line
Keeper Plate
353004
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
27:1
Product Series
353
Product Type
Heavy Duty
Tapered Bolt Assembly
353908
Standard Material
Steel
Product Function
Clamping
Base Mounting Style
Parting Line Clamp
Toggle Lock Plus
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
353004
KEEPER PLATE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
353908
1- 353905 Bolt and 1- 353907 Nut - On Demand
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top