Manual Clamping
371 - Pull Action Latch Clamps

371-RSS

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.87
Maximum Holding Capacity (lbf) 750
Drawing Movement without Thumb Control (in) 5.44
Max Hook Adjustment (in) 0.81
Drawing Movement with Thumb Control 4.18
Drawing Movement without Thumb Control (mm) 136.7
Weight (kg) 0.85
Drawing Movement without Thumb Control (mm) 136.7
Drawing Movement with Thumb Control (in) 106.2
Hook Adjustable Range (mm) 23.9
Maxmum Holding Capacity (N) 3340
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 36:1
Replacement Hook Assembly 371915
Product Type Standard
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Hook Type J-Hook
Product Type Pull-Action Latch Clamps
Product Series 330/351/371/381
Product Function Clamping
Toggle Lock Plus Yes
Hook Adjustable Range 23.9
Standard Material Stainless Steel
Base Mounting Style Flange
Back to Top