Manual Clamping
Destaco’s 381 Series pull action latch clamps are equipped with patented thumb control lever for one handed operation, U-hook for easy adjustment, and threaded pull bar.

381

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 1000
Drawing Movement without Thumb Control (in) 6.1
Weight (lb) 2.56
Max Hook Adjustment (in) 0.93
Drawing Movement with Thumb Control 4.69
Drawing Movement without Thumb Control (mm) 155.7
Maxmum Holding Capacity (N) 4450
Drawing Movement without Thumb Control (mm) 155.7
Weight (kg) 1.16
Drawing Movement with Thumb Control (in) 119.1
Hook Adjustable Range (mm) 29.7
Product Function Clamping
Hook Adjustable Range 29.7
Hook Type J-Hook
Base Mounting Style Flange
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Standard
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 37:1
Replacement Hook Assembly 381215
Toggle Lock Plus No
Product Series 330/351/371/381
Standard Material Steel
Back to Top