Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
463
463
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Jaw Width (in)
3
Weight (lb)
1.19
Maximum Holding Capacity (lbf)
700
Jaw Depth (in)
2.72
Maximum Clamping Thickness (mm)
54.2
Weight (kg)
0.54
Maxmum Holding Capacity (N)
3110
Jaw Width (mm)
75
Jaw Depth (mm)
68
Product Type
Plier Clamp
Standard Material
Steel
Features
Two-way trigger release
Product Function
Clamping
Spindle Part Number
468206-M/210203-M
Number Of Adjustable Spindles
2
Supplied?
Yes
Product Series
460/480
Spindle Thread
M10
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
468206-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top