Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
482
482
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Jaw Width (in)
1.7
Maximum Holding Capacity (lbf)
1200
Jaw Depth (in)
2.56
Weight (lb)
1.74
Jaw Depth (mm)
64
Maxmum Holding Capacity (N)
5340
Maximum Clamping Thickness (mm)
29.5
Jaw Width (mm)
43.2
Weight (kg)
0.79
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Number Of Adjustable Spindles
1
Spindle Thread
M10
Product Type
Plier Clamp
Spindle Part Number
468206-M
Supplied?
Yes
Product Function
Clamping
Product Series
460/480
Features
Two-way trigger release
Product Accessories
468206-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top