Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
484
484
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Jaw Width (in)
3.83
Maximum Holding Capacity (lbf)
1200
Weight (lb)
2.01
Jaw Depth (in)
2.56
Jaw Depth (mm)
64
Weight (kg)
0.91
Maxmum Holding Capacity (N)
5340
Jaw Width (mm)
97
Maximum Clamping Thickness (mm)
76.5
Standard Material
Steel
Spindle Thread
M10
Supplied?
Yes
Number Of Adjustable Spindles
2
Product Type
Plier Clamp
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
460/480
Features
Two-way trigger release
Spindle Part Number
468206-M/210203-M
Product Accessories
468206-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top