Manual Clamping
Destaco’s 5105-B Series heavy-duty, vertical hold down clamps feature a forged clamping arm, large clearance under the clamping arm, and solid base.

5105-B

Vertical hold down clamp
  • High strength forged alloy steel clamping arm
  • Hardened steel pivot pins and bushings for long life
  • Black oxide finish
  • Large clearance under clamping bar
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.06
Maximum Holding Capacity (lbf) 700
Height Under Clamp Arm (in) 2.14
Clamp Arm Length (in) 3.13
Height Under Clamp Arm (mm) 54.3
Clamp Arm Length (mm) 79.5
Maxmum Holding Capacity (N) 3100
Weight (kg) 0.48
Application - Closures Poor/Low
Application - Welding Excellent/High
Base Mounting Style Straight
Product Series 5000
Clamp Bar Opening (+10°) (degrees) 89
Accomodates Workpiece Variation No
Application - Wood-Working Poor/Low
Application - Food Processing Not Recommended
PublishedDate 1725388861000
Handle Opening (+10°) 159
Product Function Clamping
Service Environment Harsh/Dirty
Application - Assembly Excellent/High
Toggle Lock Plus No
Application - Checking Fixtures Fair/Medium
Standard Material High-Strength Forged Steel
Opening Angle (deg) 89
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Heavy Duty
Handle Vertical
Application - Machining Poor/Low
Clamp Arm Style Solid Bar
Back to Top