Manual Clamping
Destaco’s 5110-B Open/Closed Series heavy-duty, vertical hold down clamps feature a forged clamping arm, large clearance under the clamping arm, and are available with Toggle Lock Plus capability.

5110-BR

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 1150.0
Height Under Clamp Arm (in) 3.37
Clamp Arm Length (in) 4.83
Weight (lb) 3.0
Clamp Arm Length (mm) 122.8
Weight (kg) 1.36
Height Under Clamp Arm (mm) 85.6
Maxmum Holding Capacity (N) 5100.0
Clamp Arm Style Solid Bar
Application - Food Processing Not Recommended
Standard Material High-Strength Forged Steel
Product Type Heavy Duty
Toggle Lock Plus Yes
Duty Cycle 3
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Machining Poor/Low
Product Function Clamping
Application - Wood-Working Poor/Low
PublishedDate 1676561802000
Opening Angle (deg) 74
Service Environment Harsh/Dirty
Application - Assembly Excellent/High
Clamp Bar Opening (+10°) (degrees) 74.0
Product Series 5000
Accomodates Workpiece Variation No
Application - Closures Poor/Low
Application - Checking Fixtures Fair/Medium
Handle Vertical
Handle Opening (+10°) 138.0
Application - Welding Excellent/High
Base Mounting Style Flange
Back to Top