Manual Clamping
Destaco’s 5130 Series straight line, flange base clamps feature reverse action, hardened steel pivot pins and bushings, and robust construction for extended life and durability.

5130

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.87
Maximum Holding Capacity (lbf) 5800
Plunger Height (in) 1.38
Plunger Travel (in) 1.75
Imperial or Metric Product Imperial
Weight (kg) 1.3
Plunger Height (mm) 35
Maxmum Holding Capacity (N) 25800
Plunger Travel (mm) 44.5
Base Mounting Style Flange
Plunger Thread 1/2-13
Product Type Heavy Duty
Spindle Included? No
PublishedDate 1676897531000
Standard Material Steel
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus No
Spindle (Recommended) 325203
Plunger Round
Product Series 5000
Handle Opening (Degrees) 125
Product Function Clamping
Product Accessories
325203
325107 SPINDLE & (2) 250119
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top