Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5133-B
5133-B
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
3.13
Maximum Holding Capacity (lbf)
4600
Weight (lb)
2.65
Plunger Height (in)
1.14
Maxmum Holding Capacity (N)
20460
Plunger Travel (mm)
79.5
Weight (kg)
1.2
Imperial or Metric Product
Imperial
Plunger Height (mm)
29
PublishedDate
1676897533000
Product Function
Clamping
Standard Material
Steel
Handle Opening (Degrees)
139
Spindle (Recommended)
325203
Plunger
Round
Base Mounting Style
Solid
Spindle Included?
No
Toggle Lock Plus
No
Product Type
Heavy Duty
Plunger Thread
1/2-13
Product Series
5000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
325203
325107 SPINDLE & (2) 250119
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top