Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5133-M
5133-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
1.38
Weight (lb)
3.12
Maximum Holding Capacity (lbf)
4600
Plunger Travel (in)
3.13
Imperial or Metric Product
Metric
Plunger Travel (mm)
79.5
Weight (kg)
1.41
Maxmum Holding Capacity (N)
20460
Plunger Height (mm)
35
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle (Recommended)
220203-M
Plunger Thread
M12
PublishedDate
1676897533000
Plunger
Round
Product Type
Heavy Duty
Toggle Lock Plus
No
Standard Material
Steel
Spindle Included?
No
Base Mounting Style
Flange
Product Series
5000
Handle Opening (Degrees)
139
Product Accessories
220203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top