Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5150-M
5150-M
Straight-line action clamp
Hardened square plunger
Reverse acting (handle rotates backward as plunger advances) for a low profile, keeps handle out of the work zone
Hardened steel pivot pins and bushings for long life
Black oxide finish
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1.91
Plunger Height (in)
1.38
Weight (lb)
3
Maximum Holding Capacity (lbf)
5800
Plunger Height (mm)
35
Plunger Travel (mm)
48.4
Weight (kg)
1.36
Imperial or Metric Product
Metric
Maxmum Holding Capacity (N)
25800
Application - Machining
Poor/Low
Spindle Included?
No
Plunger Thread
M12
Application - Closures
Poor/Low
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Heavy Duty
Toggle Lock Plus
No
Product Function
Clamping
Application - Welding
Excellent/High
Application - Wood-Working
Poor/Low
Application - Checking Fixtures
Fair/Medium
Base Mounting Style
Flange
Product Series
5000
PublishedDate
1727963480000
Handle Opening (Degrees)
125
Spindle (Recommended)
220203-M
Application - Food Processing
Not Recommended
Plunger
Square
Standard Material
Steel
Application - Assembly
Excellent/High
Product Accessories
220203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top