Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
6001
6001
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.11
Plunger Travel (in)
0.63
Maximum Holding Capacity (lbf)
150
Plunger Height (in)
0.5
Imperial or Metric Product
Imperial
Weight (kg)
0.05
Maxmum Holding Capacity (N)
670
Plunger Travel (mm)
16
Plunger Height (mm)
12.7
Product Type
Standard
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
14:1/25:1
Toggle Lock Plus
No
Product Function
Clamping
Spindle Included?
No
Base Mounting Style
Flange
Plunger Thread
#8-32
Product Series
6001
Spindle (Recommended)
105203
Standard Material
Steel
Back to Top