Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
6002P-P-C
6002P-P-C
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
97
Stroke (in)
0.63
Weight (lb)
1.12
Maximum Finger Length (in)
2.36
Pressure Range (psi)
30 - 100 psi
Cylinder Bore (in)
1.57
Maximum Finger Length (mm)
60
Grip Force (N)
432
Weight (kg)
0.51
Cylinder Bore (mm)
40
Imperial or Metric Product
Imperial
Stroke (mm)
16
DistributorGroup
Robohand Gripping Solutions
Optional Sensor
Yes
Product Type
2 Jaw Parallel
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec)
0.07
Number of Jaws
2
Product Function
Gripping
Special Feature
Precision
Product Series
2P
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Back to Top