Vertical clamp stroke (in)
0.63
Weight (lb)
1.32
Clamp Arm Length (in)
2.0
Exerting Force (lbf)
323.0
Stroke during rotation (in)
0.87
exerting_force_lbf_english
323.0
Height Under Clamp Arm (in)
2.19
Stroke during rotation (in)
0.87
Vertical clamp stroke (in)
0.63
Maximum Holding Capacity (lbf)
600.0
Weight (kg)
0.6
Exerting Force (N)
1437.0
exerting_force_n_metric
1437.0
Clamp Arm Length (mm)
50.8
Vertical clamp stroke (mm)
16.0
Stroke during rotation (mm)
22.0
Vertical clamp stroke (mm)
16.0
Height Under Clamp Arm (mm)
55.7
Stroke during rotation (mm)
22.0
Maxmum Holding Capacity (N)
2670.0
Max Clamping Stroke (mm)
16.0