Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
6004
6004
STRAIGHT LINE ACTION CLAMP
Solid body
Locks in both extended and retracted position
Available in metric and inch threads
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1.5
Maximum Holding Capacity (lbf)
600.0
Weight (lb)
0.82
Plunger Height (in)
0.44
Imperial or Metric Product
Imperial
Maxmum Holding Capacity (N)
2670.0
Plunger Travel (mm)
38.1
Plunger Height (mm)
11.2
Weight (kg)
0.37
PublishedDate
1709712842000
Product Series
6004
Base Mounting Style
Flange
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Threaded Body
Standard Material
Steel
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
14.4:1
Mounting Nut (Supplied)
606104
Product Function
Clamping
Spindle Included?
No
Spindle (Recommended)
207203
Toggle Lock Plus
No
Plunger
Round
Plunger Thread
5/16-18
Product Accessories
207203
509207 SPINDLE WITH (2) 207115
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
604106
Mounting base
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top