Manual Clamping
Destaco’s 603 Series straight line action clamps are versatile and compact models that feature a threaded body for through hole mounting.

603-M

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.84
Plunger Height (in) 0.96
Plunger Travel (in) 1.25
Maximum Holding Capacity (lbf) 600
Plunger Travel (mm) 31.8
Plunger Height (mm) 24.4
Weight (kg) 0.38
Maxmum Holding Capacity (N) 2670
Imperial or Metric Product Metric
Toggle Lock Plus No
Product Function Clamping
Spindle Included? No
Plunger Thread M8
Spindle (Recommended) 207203-M
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 23:1/34:1
Plunger Round
Base Mounting Style Flange
Standard Material Steel
Product Type Standard
Product Series 603/608
Product Accessories
207203-M
SPINDLE M8 X 70.5 (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top