Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
606
606
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
0.88
Weight (lb)
0.82
Maximum Holding Capacity (lbf)
450.0
Plunger Travel (in)
1.57
Maxmum Holding Capacity (N)
200.0
Imperial or Metric Product
Imperial
Weight (kg)
0.37
Plunger Height (mm)
22.4
Plunger Travel (mm)
39.9
Product Function
Clamping
PublishedDate
1687179271000
Base Mounting Style
Narrow Flange
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
33:1
Standard Material
Steel
Toggle Lock Plus
No
Plunger
Round
Plunger Thread
5/16-18
Spindle Included?
No
Product Series
606
Product Type
Standard
Spindle (Recommended)
207203
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
207203
509207 SPINDLE WITH (2) 207115
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top