Manual Clamping
Destaco’s 624-MMSS Series straight line action, stainless steel clamps are versatile and compact models. They feature a threaded body for through hole mounting, ergonomic handle grip, and the ability to lock in both extended/retracted positions.

624-MMSS

Visit Product Series:
CAD

Product Details Unit View:
Plunger Height (in) 0.81
Weight (lb) 1.63
Maximum Holding Capacity (lbf) 700
Plunger Travel (in) 2.63
Weight (kg) 0.74
Maxmum Holding Capacity (N) 3110
Imperial or Metric Product Metric
Plunger Height (mm) 20.6
Plunger Travel (mm) 66.8
Plunger Thread M10
Mounting Nut (Supplied) 624105-M
Spindle Included? No
Spindle (Recommended) 624105-M
Product Series 602/604/624
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Standard Material Stainless Steel
Product Type Threaded Body
Product Function Clamping
Base Mounting Style Flange
Toggle Lock Plus No
Plunger Round
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 49:1/21:1
Back to Top