Manual Clamping
Destaco’s 624-R Series straight line action clamps with Toggle Lock Plus are versatile and compact models. They feature a threaded body for through hole mounting, ergonomic handle grip, and the ability to lock in both extended/retracted positions.

624-R

Visit Product Series:
CAD

Product Details Unit View:
Plunger Height (in) 0.79
Weight (lb) 1.63
Plunger Travel (in) 2.63
Maximum Holding Capacity (lbf) 700
Plunger Height (mm) 20.1
Imperial or Metric Product Imperial
Maxmum Holding Capacity (N) 3110
Plunger Travel (mm) 66.8
Weight (kg) 0.74
Standard Material Steel
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 49:1/21:1
Product Function Clamping
Plunger Thread 3/8-16
Spindle (Recommended) 624105
Spindle Included? No
Product Series 602/604/624
Mounting Nut (Supplied) 624105
Toggle Lock Plus Yes
Plunger Round
Product Type Threaded Body
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Flange
Back to Top