Manual Clamping
Destaco’s 624-RSS Series straight line action clamps with Toggle Lock Plus are versatile and compact models. They feature a threaded body for through hole mounting, ergonomic handle grip, and the ability to lock in both extended/retracted positions.

624-RSS

Visit Product Series:
CAD

Product Details Unit View:
Plunger Travel (in) 2.63
Plunger Height (in) 2.63
Weight (lb) 1.63
Maximum Holding Capacity (lbf) 700
Plunger Travel (mm) 66.8
Plunger Height (mm) 66.8
Imperial or Metric Product Imperial
Maxmum Holding Capacity (N) 3110
Weight (kg) 0.74
Plunger Round
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 49:1/21:1
Spindle (Recommended) 624905
Product Series 602/604/624
Standard Material Stainless Steel
Spindle Included? No
Product Function Clamping
Base Mounting Style Flange
Product Type Straight Line Action Clamps
Mounting Nut (Supplied) 624905
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Plunger Thread 3/8-16
Toggle Lock Plus Yes
Product Type Standard
Back to Top