Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Indexers
DESTACO - Workholding Equipment & Automation Tooling Solutions
62D
62D
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Internal Inertia (lb-in²)
4900.0
Use with Dial Thickness (in)
1.25
Internal Inertia (lb-in²)
4900.0
Torque Setting (in-lbs)
23000|36000|44000|50000|60000
Internal Inertia (kgm²)
1.434
Use with Dial Thickness (mm)
31.8
Internal Inertia (kgm²)
1.434
Output
Flange
Detector Plate
1|2
Product Function
Rotary Positioning
Product Series
D-Type
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Family
Overload Clutch
Product Type
Flange Output
PublishedDate
1674764674000
Associated Index Drive
1801RD
Back to Top