Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
675-1MBPLS
675-1MBPLS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
1.37
Weight (lb)
3.99
Plunger Travel (in)
1.1
Maximum Holding Capacity (lbf)
2400
Weight (kg)
1.81
Plunger Height (mm)
34.8
Plunger Travel (mm)
28
Maxmum Holding Capacity (N)
10680
Product Function
Clamping
Standard Material
Steel
Toggle Lock Plus
No
Base Mounting Style
Flange
Plunger
Round
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
670/690
Product Type
Precision
Plunger Thread
M12
Back to Top