Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
690-1MBPLS
690-1MBPLS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
1.63
Maximum Holding Capacity (lbf)
5000
Plunger Travel (in)
2.99
Weight (lb)
8.2
Weight (kg)
3.72
Plunger Height (mm)
41.3
Maxmum Holding Capacity (N)
22240
Plunger Travel (mm)
76
Toggle Lock Plus
No
Base Mounting Style
Flange
Plunger Thread
M16
Product Function
Clamping
Plunger
Round
Product Type
Precision
Product Series
670/690
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Back to Top